Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.160 | |
| A dimension MM | 131.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.860 | |
| Drop dimension MM | 98.10 | |
| End connection hex size IN | 1.496 | |
| End connection hex size MM | 38.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.480 | |
| Hose cut off factor MM | 88.500 | |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.400 | |
| Product height in | 2.570 | |
| Product height mm | 65.278 | |
| Product length in | 5.210 | |
| Product length mm | 132.334 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329875 |
![Hose Fittings EJ3533-07-1616S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215607%2FID433157963630-0101_preview.jpg&w=1920&q=75)