Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.200 | |
| A dimension MM | 132.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3734-03-1216S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.560 | |
| Drop dimension MM | 65.00 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | TUBE-O F LONG PILOT L SIDE PT | Tube-O F long pilot L side pt |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.520 | |
| Hose cut off factor MM | 89.400 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.400 | |
| Product height in | 3.130 | |
| Product height mm | 79.502 | |
| Product length in | 5.200 | |
| Product length mm | 132.080 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156716 |