Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.930 | |
| A dimension MM | 125.120 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3809-02-0806S | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.200 | |
| End size 1 | -12 | -12 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 60.960 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028745 |
![Hose Fittings EJ3809-02-0806S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215613%2FID433157996640-0101_preview.jpg&w=1920&q=75)