Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.898 | |
| A dimension MM | 73.610 | |
| Angle shape | 73 DEGREE | 73 Degree |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4576-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 11.146 | |
| Drop dimension MM | 283.1 | |
| End connection hex size IN | 1.063 | |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.012 | |
| Hose cut off factor MM | 51.110 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.484 | |
| Inside diameter MM | 12.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1-14 UNS | 1-14 UNS |