Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.287 | |
| A dimension MM | 185.100 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4855-1010S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.866 | |
| Drop dimension MM | 22.0 | |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.406 | |
| Hose cut off factor MM | 162.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.441 | |
| Inside diameter MM | 11.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |