Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.984 | |
| A dimension MM | 126.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4860-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.717 | |
| Drop dimension MM | 50.0 | |
| End connection hex size IN | 1.378 | |
| End connection hex size MM | 35.000 | |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.098 | |
| Hose cut off factor MM | 104.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.559 | |
| Inside diameter MM | 14.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |