Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 6.500 |
Bend radius min (mm) | 165.000 |
Brand | Winner by Danfoss |
Burst pressure (bar) | 412 |
Burst pressure (psi) | 6000 |
Construction | 1 Wire Braid |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.80 |
Outside diameter (inch) | 0.65 |
Outside diameter (mm) | 16.51 |
Package form | Bulk |
Qualified hose fittings | Contact Danfoss for fittings |
Reinforcement material | Brass plated steel wire |
Series | EN-TW Series |
Size | -10 |
Tube material | PTFE |
Working pressure max (bar) | 103 |
Working pressure max (psi) | 1500 |
Working temperature max (C) | 236 |
Working temperature max (F) | 457.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146191199 |