Danfoss
ET1000C-0013
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET1000C-0013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Machine Component | |
| Product Height | 32.89 in | |
| Product Length/Depth | 28.22 in | |
| Product material | Steel | |
| Product Type | Stand | |
| Product Volume | 111.379 in³ | |
| Product Weight | 11 lb | |
| Product Width | .12 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 678146156099 |