Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | ETN039856GB | |
| End size 1 | -14 | -14 |
| Hex size 1 IN | 0.945 | |
| Hex size 1 MM | 24.0 | |
| Item type | NUT | Nut |
| Product serial name | ETN039856GB | ETN039856GB |
| Thread sealant | NO | No |