Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Catalog Item | EZ206GGG0234315 | |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | C | 90° Elbow long drop |
| Fitting angle shape 2 | C | 90° Elbow long drop |
| Fitting drop dimension 1 IN | 2.1 | |
| Fitting drop dimension 1 MM | 54.0 | |
| Fitting drop dimension 2 IN | 2.1 | |
| Fitting drop dimension 2 MM | 54.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | C5 | R5 - Crimp |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | EJ5041-0606S | |
| Legacy fitting part number 2 | EJ5041-0606S | |
| Overall length IN | 23.5 | |
| Overall length MM | 597 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |