Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EZ253JJJ0537005 | |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 1 IN | 0.6 | |
| Fitting drop dimension 1 MM | 16.0 | |
| Fitting drop dimension 2 IN | 0.6 | |
| Fitting drop dimension 2 MM | 16.0 | |
| Fitting end size 1 | 10 | Size 10 |
| Fitting end size 2 | 10 | Size 10 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | C5 | R5 - Crimp |
| Fittings end type 1 | US | SAE 37°/45° Universal Swivel |
| Fittings end type 2 | US | SAE 37°/45° Universal Swivel |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | FJ3243-1010S | |
| Legacy fitting part number 2 | FJ3243-1010S | |
| Overall length IN | 53.9 | |
| Overall length MM | 1368 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF | 7/8-14 UNF |