F0949
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12050592
F0949
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 2 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Threaded | |
| Cushions | Non-cushioned | |
| Feature | Clean, compact designSmooth, reliable operationEngineered for long life | |
| Model Code | TB10DABX1AAF0949 | |
| Mounting style | Cap Clevis | |
| Non-Rotating | No | |
| Product Type | Threaded | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | TB Series | |
| Working pressure - max | 1000 Psi |