Danfoss Hansen
FA25P25M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FA25P25M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) 1 | Straight | |
| Angle (shape) 2 | Straight | |
| Application | General Industry, Pneumatic Tools | |
| Brand | Danfoss | |
| Burst pressure | 217.5 Psi | |
| Color | Blue | |
| End finish 1 | Trivalent Chrome | |
| End finish 2 | Trivalent Chrome | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End material 1 | Carbon Steel | |
| End material 2 | Carbon Steel | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPT | |
| End type 2 | NPT | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Inside diameter | .2 in | |
| Outside diameter | .669 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .044 lb | |
| Packaged Width | 4 in | |
| Product Height | .669 in | |
| Product Length/Depth | 3.661 in | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 1.639 in³ | |
| Product Width | .669 in | |
| Sub-brand | Hansen | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | Flex-Air Series | |
| Tube material | Polyurethane | |
| UPC | 678146108463 | |
| Working pressure | 116 Psi | |
| Working temperature - max | 140 °F | |
| Working temperature - min | 23 °F |