Aeroquip Performance by Danfoss
FBE2013
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | .875 in | |
| Item type | SAE 37 Male to NPTF Male | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | .875 in | |
| Product Length/Depth | 1.69 in | |
| Product material | Aluminum | |
| Product Type | Straight Adapters | |
| Product Volume | 1.294 in³ | |
| Product Weight | .04 lb | |
| Product Width | .875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 1/2-14 | |
| Trade Name | None | |
| Tube OD 1 | .3 in | |
| Tube OD 2 | .53 in | |
| UPC | 678146028167 |