
Aeroquip Performance by Danfoss
FBL1065
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1065
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 180 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FBA | |
| Construction style | Reusable | |
| Drop dimension | 2.5 | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | .15 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.797 in | |
| Product Length/Depth | 3.31 in | |
| Product material | Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 15.71 in³ | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Trade Name | None | |
| UPC | 678146215079 |