
Aeroquip Performance by Danfoss
FBM1069
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1069
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | Banjo |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red and Blue anodized |
| Hex Size 1 | .75 in |
| Hose dash size | -6 |
| Item type | Fitting Assembly |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1048 lb |
| Packaged Width | 14 in |
| Product Height | .94 in |
| Product Length/Depth | 3.15 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.591 in³ |
| Product Weight | .1048 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-24 |
| Trade Name | None |
| UPC | 678146088703 |