Aeroquip Performance by Danfoss
FBM1118
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1118
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Brake and clutch lines | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 3/8 IN | |
| End type 1 | Push to Connect | |
| End type 2 | JIC | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Hex Size 1 | .75 in | |
| Hose ID | 0 | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Hydraulic | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.25 lb | |
| Packaged Width | 14 in | |
| Port size | 3/8 | |
| Product Height | 1 in | |
| Product Length/Depth | 2.28 in | |
| Product material | Carbon Steel | |
| Product Type | Hydraulic Brake and Clutch Couplings | |
| Product Volume | 2.28 in³ | |
| Product Weight | .25 lb | |
| Product Width | 1 in | |
| Seal material | EPR | |
| Seal part number if included | FF9016-18|FF9016-14 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 3/8-24 | |
| Trade Name | None | |
| UPC | 678146088918 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |