Aeroquip Performance by Danfoss
FBM1294
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1294
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| Construction style | Reusable | |
| End Size 1 | 3/4 IN | |
| End type 1 | AN | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Item type | Fitting Assembly | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.2524 lb | |
| Packaged Width | 14 in | |
| Product Height | .94 in | |
| Product Length/Depth | 2.52 in | |
| Product material | Brass | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.227 in³ | |
| Product Weight | .2524 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | None | |
| UPC | 678146089373 |