
Aeroquip Performance by Danfoss
FBM3707
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM3707
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End Size 1 | 1 5/16 IN |
| End type 1 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.375 in |
| Item type | SAE 37 Male Flare Plug |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.03275 lb |
| Packaged Width | 14 in |
| Product Height | 1.375 in |
| Product Length/Depth | 1.28 in |
| Product material | Carbon Steel |
| Product Type | Flare Plug |
| Product Volume | 2.42 in³ |
| Product Weight | .033 lb |
| Product Width | 1.375 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | None |
| UPC | 678146095442 |