
Aeroquip Performance by Danfoss
FBM5149
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM5149
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 1.3 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Item type | NPTF Male/NPTF Female 90° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | 1.765 in |
| Product Length/Depth | 1.39 in |
| Product material | Aluminum |
| Product Type | Elbow Adapters |
| Product Volume | 2.301 in³ |
| Product Weight | .074 lb |
| Product Width | .938 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 3/8-18 |
| Trade Name | None |
| Tube OD 1 | .41 in |
| Tube OD 2 | .41 in |
| UPC | 678146026590 |