Aeroquip Performance by Danfoss
FBS2403
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBS2403
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Aeroquip Performance by Danfoss | |
| Button quantity | 0 | |
| Certification(s) | SAE AS1072-12SIL-FG | |
| Compatible tube OD | 1.5 in | |
| Diameter - max | 1.9 in | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | 1.5 in | |
| Item type | Firesleeve | |
| Outside diameter | 1.9 in | |
| Packaged Height | 1.5 in | |
| Packaged Length | 4.5 in | |
| Packaged Volume | 20.25 in³ | |
| Packaged Width | 3 in | |
| Product color/finish | Red | |
| Product Height | 1.9 in | |
| Product Length/Depth | 36 in | |
| Product material | Flame shield rubber | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 129.96 in³ | |
| Product Weight | 1.44 lb | |
| Product Width | 1.9 in | |
| Sub-brand | None | |
| Thickness | .4 in | |
| Trade Name | None | |
| UPC | 678146026286 | |
| Working temperature - max | 500 °F | |
| Working temperature - min | -65 °F |