Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.028 | |
| A dimension MM | 76.900 | |
| Angle shape | 22.3 DEGREE | 22.3 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1104-20-002S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Drop dimension IN | 0.346 | |
| Drop dimension MM | 8.79 | |
| End size 1 | -20 | -20 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.975 | |
| Inside diameter MM | 24.765 | |
| Product height in | 0.346 | |
| Product height mm | 8.788 | |
| Product length in | 3.028 | |
| Product length mm | 76.911 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.245 | |
| Product width mm | 31.623 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |