Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.310 | |
| A dimension MM | 58.674 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1130-20S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.964 | |
| Inside diameter MM | 49.886 | |
| Product height in | 2.094 | |
| Product height mm | 53.188 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.094 | |
| Product width mm | 53.188 |