Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.630 | |
| A dimension MM | 92.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.875 | |
| Backup hex size MM | 47.625 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1138-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.875 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.070 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.910 | |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 3.630 | |
| Product length mm | 92.202 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 |