Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.000 | |
| A dimension MM | 76.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1346-40S | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| Inside diameter IN | 1.600 | |
| Inside diameter MM | 40.640 | |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143532 |
