Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.432 | |
| A dimension MM | 10.972 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1500-0808S | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Inside diameter IN | 0.5040 | |
| Inside diameter MM | 12.8010 | |
| Product height in | 0.920 | |
| Product height mm | 23.368 | |
| Product length in | 0.440 | |
| Product length mm | 11.176 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.920 | |
| Product width mm | 23.368 |