Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.895 | |
| A dimension MM | 48.133 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.275 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1717-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.625 | |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.515 | |
| Hose cut off factor MM | 13.081 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.042 | |
| Inside diameter MM | 26.466 | |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 1.895 | |
| Product length mm | 48.133 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 |