Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.553 | |
| A dimension MM | 39.450 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.462 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1802-0605C | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.965 | |
| Hose cut off factor MM | 24.510 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.185 | |
| Inside diameter MM | 4.700 | |
| Product height in | 0.688 | |
| Product height mm | 17.462 | |
| Product length in | 1.553 | |
| Product length mm | 39.446 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.688 | |
| Product width mm | 17.462 |