Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.112 | |
| A dimension MM | 53.670 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1921-0106S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.116 | |
| Hose cut off factor MM | 28.370 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.112 | |
| Product length mm | 53.645 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 |