Aeroquip by Danfoss
FC194-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH194-20
FC194-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.54 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 3775 Psi | |
| Certification(s) | SAE 100R1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorinated Polyethylene | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.88 in | |
| Package form | Bulk | |
| Product Height | 1.88 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 42.413 in³ | |
| Product Weight | .97 lb | |
| Product Width | 1.88 in | |
| Qualified hose fittings | 1SA | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC194 Series | |
| Tube material | CPE | |
| Working pressure | 950 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |