Aeroquip by Danfoss
FC195-12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH195-12
FC195-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 9000 Psi | |
| Certification(s) | ISO 1436-1 Type 2STEN853 2STSAE 100R2 | |
| Color | Blue | |
| Compliance(s) | MSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Elastomer | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Outside diameter | 1.25 in | |
| Package form | Bulk | |
| Product Height | 1.25 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 18.75 in³ | |
| Product Weight | .75 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | 1SA, 100R2 Reusable | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC195 Series | |
| Tube material | Elastomer | |
| Tube wall thickness | .25 in | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |