Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.955 | |
| A dimension MM | 100.457 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2383-20S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.875 | |
| Inside diameter MM | 47.625 | |
| Product height in | 2.438 | |
| Product height mm | 61.925 | |
| Product length in | 3.955 | |
| Product length mm | 100.457 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.438 | |
| Product width mm | 61.925 | |
| Reusable socket hex IN | 2.250 | |
| Reusable socket hex MM | 57.150 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 9/16-18 | 1 9/16-18 |