Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.250 | |
| A dimension MM | 107.950 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FC2383-24S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -24 | -24 |
| Finish plating | NONE | None |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.130 | |
| Inside diameter MM | 54.102 | |
| Product height in | 2.866 | |
| Product height mm | 72.796 | |
| Product length in | 4.250 | |
| Product length mm | 107.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.866 | |
| Product width mm | 72.796 |