Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.712 | |
| A dimension MM | 119.680 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Catalog Item | FC2386-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.392 | |
| Hose cut off factor MM | 86.180 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.046 | |
| Inside diameter MM | 26.568 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 4.712 | |
| Product length mm | 119.685 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 |