Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.950 | |
| A dimension MM | 74.930 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC3023-40S | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 2.9000 | |
| Inside diameter MM | 73.6600 | |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.250 | |
| Product width mm | 82.550 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144157 |
