
Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Application | Petroleum based fluidsWater based fluids |
Bend radius min (inch) | 3.540 |
Bend radius min (mm) | 90.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 960 |
Burst pressure (psi) | 13930 |
Certifications | MSHA ApprovedUSCG |
Color | Black |
Compliances | SAE 100R16 |
Conditional temp range | 248F with R12 |
Conductivity | Conductive |
Construction | 1 Ply braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 300000 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Embossed |
Outside diameter (inch) | 0.79 |
Outside diameter (mm) | 20.10 |
Package form | Bulk |
Qualified hose fittings | 1SA |
Reinforcement material | Brass plated steel wire |
Series | FC310 Series |
Size | -8 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.14 |
Tube wall thickness (mm) | 3.68 |
Working pressure max (bar) | 240 |
Working pressure max (psi) | 3500 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146144188 |
Proposition 65 | Cancer and Reproductive Harm |