
Aeroquip by Danfoss
FC341-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC341-04
Product specifications
Characteristic | Value |
|---|---|
| Application | Low pressure air. |
| Bend radius - min | 7 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 720 Psi |
| Color | Red |
| Conductivity | Conductive |
| Construction | 1 Ply Spiral |
| Dash size | -4 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .25 in |
| Lay line style | Ink Transfer |
| Outside diameter | .31 in |
| Package form | Bulk |
| Product Height | .31 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 1.153 in³ |
| Product Weight | .01 lb |
| Product Width | .31 in |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | FC341 Series |
| Tube material | Nylon |
| Tube wall thickness | .75 in |
| UPC | 678146083395 |
| Working pressure | 180 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -40 °F |