Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3443-05C | |
| Compatible hose ID IN | 0.313 | |
| Compatible hose ID MM | 7.938 | |
| Compatible hoses | FC121 | FC121 |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.3900 | |
| Inside diameter MM | 9.9060 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144386 |
![Hose Fittings FC3596-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215667%2FID433158160690-0101_preview.jpg&w=1920&q=75)