Aeroquip by Danfoss
FC3476-64-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC3476-64-188
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 4 in | |
| Compatible hoses | FC132 | |
| Construction style | Reusable | |
| End Size 2 | 4 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose dash size | -64 | |
| Inside diameter | 4.06 in | |
| Item type | Socket | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Height | 6.94 in | |
| Product Length/Depth | 3.587 in | |
| Product material | Bronze | |
| Product Type | Marine Military | |
| Product Volume | 172.763 in³ | |
| Product Width | 6.94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FC3476 Series |