Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.600 | |
| A dimension MM | 15.240 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC3596-04C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.6460 | |
| Inside diameter MM | 16.4080 | |
| Product height in | 0.646 | |
| Product height mm | 16.408 | |
| Product length in | 0.600 | |
| Product length mm | 15.240 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.646 | |
| Product width mm | 16.408 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144645 |
![Hose Fittings FC3596-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215667%2FID433158160690-0101_preview.jpg&w=1920&q=75)