Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.944 | |
| A dimension MM | 49.377 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3641-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.861 | |
| Hose cut off factor MM | 21.877 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.328 | |
| Inside diameter MM | 8.331 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 1.944 | |
| Product length mm | 49.378 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 |