Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.380 | |
| A dimension MM | 35.052 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3642-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.642 | |
| Inside diameter MM | 16.307 | |
| Product height in | 1.107 | |
| Product height mm | 28.118 | |
| Product length in | 1.376 | |
| Product length mm | 34.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.107 | |
| Reusable socket hex IN | 1.000 | |
| Reusable socket hex MM | 25.400 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-24 | 11/16-24 |