Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.453 | |
| A dimension MM | 36.906 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3642-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.865 | |
| Inside diameter MM | 21.971 | |
| Product height in | 1.239 | |
| Product height mm | 31.471 | |
| Product length in | 1.453 | |
| Product length mm | 36.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 31.471 | |
| Reusable socket hex IN | 1.125 | |
| Reusable socket hex MM | 28.575 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |