FC375-06
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3E80-06
FC375-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 2.5 in | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | Water not to exceed 66 C [150 F] | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Thermoplastic | |
| Dash size | -6 | |
| Inside diameter | .37 in | |
| Outside diameter | .8 in | |
| Package form | Bulk | |
| Packaged Weight | .121 lb | |
| Product Height | .8 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 7.68 in³ | |
| Product Weight | .12 lb | |
| Product Width | .8 in | |
| Reinforcement material | Aramid | |
| Tube material | Thermoplastic | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |