
Aeroquip by Danfoss
FC4052-2424S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FLA24
FC4052-2424S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | FC254 |
| Construction style | Crimp |
| Drop dimension | 1.41 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 3.74 in |
| Hose dash size | -24 |
| Inside diameter | 1.12 in |
| Item type | Nipple Assembly |
| Product Height | 3.67 in |
| Product Length/Depth | 7.67 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 66.994 in³ |
| Product Weight | 1.98 lb |
| Product Width | 2.38 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC4052 Series |