FC4564-2424S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24FJB24
FC4564-2424S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Drop dimension | 3.13 |
| End gender 1 | Female |
| End type 1 | SAE |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc plate |
| Hex Size 1 | 2.25 in |
| Hose cut-off factor | 3.46 in |
| Hose dash size | -24 |
| Item type | Nipple Assembly |
| Packaged Weight | 3.02 lb |
| Product Height | 4.92 in |
| Product Length/Depth | 6.2 in |
| Product material | Carbon steel |
| Product Volume | 150.08 in³ |
| Product Weight | 3.02 lb |
| Product Width | 4.92 in |
| Thread Size 1 | 1 7/8-12 |