Aeroquip by Danfoss
FC466-08-00380AA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC647-08BLK
FC466-08-00380AA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 1600 Psi | |
| Certification(s) | SAE 100R6EN854 Type R6 | |
| Color | Black | |
| Conditional temperature range | Air not to exceed 71 C [160 F] | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyester | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Wheel | |
| Outside diameter | .75 in | |
| Package form | Cut length | |
| Product Height | .75 in | |
| Product Length/Depth | 38 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 21.375 in³ | |
| Product Weight | .41 lb | |
| Product Width | .75 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | FC466 Series | |
| Tube material | Synthetic Rubber | |
| Vacuum rating | 28 iHg | |
| Working pressure | 400 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |