FC505-04RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-4RL
FC505-04RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.5 in | |
| Burst pressure | 2500 Psi | |
| Certification(s) | SAE J2064 | |
| Color | Black | |
| Conditional temperature range | All sizes will withstand full negative pressure for charging purposes. | |
| Cover material | Chlorobutyl | |
| Dash size | -4 | |
| Inside diameter | .2 in | |
| Outside diameter | .44 in | |
| Package form | Reel | |
| Product Height | .44 in | |
| Product Weight | .06 lb | |
| Product Width | .44 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon Veneer | |
| Vacuum rating | 29.5 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |