Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | INDUSTRIAL SYSTEMS | Industrial Systems |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.200 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 1380 | |
| Burst pressure (psi) | 20010 | |
| Catalog Item | FC510-04 | FC510-04 |
| Certifications | USCG | USCG |
| Color | BLUE | Blue |
| Compliances | SAE 100R2AT | SAE 100R2AT |
| Conditional temp range | -40F TO 200F PHOSPHATE-ESTER | -40F to 200F phosphate-ester |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 200000 | |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 0.57 | |
| Outside diameter (mm) | 14.50 | |
| Package form | BULK | Bulk |
| Product height in | 0.250 | |
| Product height mm | 6.400 | |
| Product width in | 0.250 | |
| Product width mm | 6.400 | |
| Qualified hose fittings | TTC/Z SERIES | TTC/Z Series |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FC510 SERIES | FC510 Series |
| Size | -4 | -4 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 345 | |
| Working pressure max (psi) | 5000 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
