Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion Resistance | PREMIUM | Premium |
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 827 | |
| Burst pressure (psi) | 12000 | |
| Catalog Item | FC553-04RL | |
| Color | BLACK | Black |
| Compliances | SAE J1402 | SAE J1402 |
| Conditional temp range | AIR NOT TO EXCEED 71C | Air not to exceed 71C |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Impulse cycle (cycles) | 50000 | |
| Inside diameter (inch) | 0.19 | |
| Inside diameter (mm) | 4.80 | |
| Outside diameter (inch) | 0.54 | |
| Outside diameter (mm) | 13.72 | |
| Package form | REEL | Reel |
| Product height in | 0.190 | |
| Product height mm | 4.800 | |
| Product width in | 0.190 | |
| Product width mm | 4.800 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FC553 SERIES | FC553 Series |
| Size | -4 | -4 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 207 | |
| Working pressure max (psi) | 3000 | |
| Working temperature max (C) | 121 | |
| Working temperature max (F) | 250.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
